IESNA:LM-63-2002
[TEST]P1434407
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7A-850-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 7xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.66A 199.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29516.1
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4495.0 4680.7 4813.3 4806.6 4700.6 4554.7 4203.3 3905.0 3931.5 4137.0 4514.9 4979.0 5555.8 6238.7 7259.7 8267.4 9076.3 9958.0 
10952.5 11774.6 11821.0 11529.3 10747.0 9354.7 6994.5 5151.4 4853.0 3779.0 2572.4 1989.0 1558.0 1113.8 881.8 696.1 497.2 305.0 
145.9 0.0 
4495.0 4687.3 4819.9 4813.3 4707.2 4561.3 4203.3 3911.6 3931.5 4137.0 4508.3 4965.8 5516.0 6285.1 7398.9 8234.3 9175.7 9971.3 
10945.9 11807.8 11874.1 11582.3 10833.2 9460.8 7080.7 5237.6 4939.2 3931.5 2685.1 2042.0 1577.9 1140.3 895.0 722.7 543.6 344.8 
159.1 0.0 
4495.0 4667.4 4806.6 4826.5 4740.3 4640.9 4322.7 4011.1 3964.6 4163.5 4481.8 4926.0 5476.3 6152.5 7359.1 8267.4 9175.7 9944.8 
10833.2 11814.4 12126.0 11907.2 11317.2 10130.4 8128.2 5940.3 5575.7 4594.5 3527.1 2532.6 1909.4 1438.7 1074.0 842.0 649.7 384.5 
185.6 0.0 
4495.0 4660.8 4806.6 4879.6 4819.9 4766.9 4561.3 4223.2 4057.5 4156.9 4442.0 4859.7 5390.1 6033.2 6755.8 7763.6 8764.7 9586.8 
10534.8 11496.2 12218.8 12291.7 11854.2 10985.7 9281.8 6769.1 6351.4 5184.5 4210.0 3334.8 2605.5 1942.5 1432.0 1027.6 782.3 
484.0 205.5 0.0 
4495.0 4674.0 4819.9 4945.9 4985.6 4985.6 4912.7 4680.7 4428.7 4382.3 4574.6 4952.5 5489.5 6139.2 6855.3 7604.4 8559.1 9507.2 
10415.5 11297.3 12179.0 12755.8 12682.9 12119.4 10985.7 8632.1 8075.2 6053.1 4574.6 3699.5 2976.8 2373.5 1922.7 1485.1 1100.6 
782.3 285.1 0.0 
4495.0 4647.5 4800.0 4972.4 5105.0 5191.2 5250.8 5217.7 5085.1 4998.9 5091.7 5370.2 5827.6 6450.8 7200.0 8022.1 8837.6 9580.1 
10349.2 11012.2 11721.6 12537.0 12994.5 12888.4 12225.4 11005.5 10594.5 8433.2 5370.2 3414.4 2625.4 2068.5 1577.9 1233.2 881.8 
570.2 258.6 0.0 
4495.0 4640.9 4793.4 4992.3 5231.0 5449.7 5635.4 5834.3 5947.0 6019.9 6185.6 6470.7 6895.0 7524.9 8260.8 9049.7 9765.8 10395.6 
10786.8 11124.9 11436.5 11927.1 12795.6 14055.3 14804.5 14950.3 14903.9 14307.2 11734.8 7650.8 4263.0 2724.9 2075.1 1544.8 
1014.4 537.0 212.2 0.0 
4495.0 4614.4 4766.9 4972.4 5231.0 5555.8 5920.5 6324.9 6755.8 7186.8 7518.2 7869.6 8366.9 8956.9 9719.4 10448.6 11118.3 
11542.6 11953.6 12159.1 12377.9 12755.8 13438.7 14532.6 16408.9 18033.2 18086.2 17144.8 14671.9 11814.4 8592.3 5005.5 2731.5 
1803.3 1272.9 822.1 311.6 0.0 
4495.0 4601.1 4753.6 4965.8 5244.2 5549.2 5927.1 6344.8 6822.1 7306.1 7750.3 8121.6 8605.5 9215.5 9951.4 10674.1 11337.0 
11721.6 12132.6 12364.7 12583.5 12968.0 13637.6 14698.4 16501.7 18046.4 18039.8 17211.1 14777.9 11814.4 8274.1 4813.3 2705.0 
1750.3 1272.9 842.0 318.2 0.0 
4495.0 4574.6 4727.1 4926.0 5211.1 5529.3 5947.0 6457.5 7087.3 7856.4 8705.0 9633.2 10687.3 11787.9 12789.0 13604.5 14055.3 
14287.3 14393.4 14274.1 14300.6 14559.1 14764.7 14910.5 14121.6 12696.2 12404.4 11542.6 10647.5 8313.8 4932.6 2837.6 1995.6 
1372.4 1034.3 775.7 344.8 0.0 
4495.0 4541.4 4660.8 4859.7 5091.7 5390.1 5781.2 6218.8 6789.0 7471.8 8260.8 9096.2 10103.9 11151.4 12225.4 13173.5 13856.4 
14320.5 14572.4 14625.4 14817.7 15255.3 15765.8 15772.4 14877.4 13644.2 13372.4 12006.7 9580.1 6789.0 4528.2 3023.2 1942.5 
1246.4 822.1 530.4 218.8 0.0 
4495.0 4534.8 4621.0 4806.6 5018.8 5297.2 5622.1 6013.3 6497.3 7067.4 7796.7 8539.2 9394.5 10223.2 11118.3 11887.3 12424.3 
12682.9 12822.1 12795.6 12868.5 13193.4 13624.3 13703.9 13153.6 12218.8 12033.2 10926.0 8910.5 6735.9 4773.5 3195.6 2008.8 
1226.5 729.3 490.6 179.0 0.0 
4495.0 4521.6 4587.9 4727.1 4899.5 5105.0 5363.5 5668.5 6013.3 6424.3 6901.7 7452.0 8008.9 8539.2 9089.5 9560.2 9832.1 
9818.8 9732.6 9520.5 9354.7 9493.9 9792.3 9997.8 9845.3 9447.5 9341.5 8705.0 7266.3 5469.6 3726.0 2400.0 1710.5 
1219.9 881.8 596.7 238.7 0.0 
4495.0 4455.3 4442.0 4461.9 4488.4 4475.1 4435.4 4389.0 4309.4 4243.1 4216.6 4229.8 4282.9 4375.7 4541.4 4674.0 4753.6 4707.2 4528.2 
4282.9 4004.4 3765.8 3540.3 3321.6 3036.5 2751.4 2685.1 2453.0 2201.1 1982.3 1790.1 1597.8 1405.5 1180.1 1001.1 795.6 364.6 0.0 
4495.0 4389.0 4269.6 4097.2 3891.7 3666.3 3480.7 3361.3 3308.3 3308.3 3361.3 3427.6 3513.8 3639.8 3732.6 3838.7 3878.5 3865.2 3752.5 
3474.0 3155.8 2857.5 2592.3 2333.7 2101.7 1902.8 1882.9 1776.8 1650.8 1531.5 1412.2 1286.2 1140.3 968.0 802.2 616.6 251.9 0.0 
4495.0 4316.0 4044.2 3679.6 3361.3 3208.8 3189.0 3248.6 3295.0 3314.9 3321.6 3314.9 3328.2 3314.9 3301.7 3288.4 3242.0 3155.8 3016.6 
2830.9 2579.0 2340.3 2108.3 1916.0 1763.5 1644.2 1617.7 1531.5 1438.7 1339.2 1219.9 1087.3 941.4 755.8 550.3 351.4 152.5 0.0 
4495.0 4249.7 3832.1 3348.1 3135.9 3169.1 3295.0 3374.6 3407.7 3407.7 3374.6 3328.2 3261.9 3189.0 3122.7 3043.1 2937.0 2804.4 2665.2 
2512.7 2333.7 2161.3 2008.8 1889.5 1776.8 1670.7 1650.8 1531.5 1458.6 1405.5 1385.6 1279.6 1140.3 908.3 649.7 397.8 238.7 0.0 
4495.0 4183.4 3626.5 3155.8 3109.4 3268.5 3421.0 3507.2 3527.1 3493.9 3421.0 3328.2 3242.0 3149.2 3010.0 2864.1 2724.9 2605.5 2453.0 
2300.6 2161.3 2042.0 1949.2 1869.6 1723.8 1617.7 1604.4 1538.1 1491.7 1630.9 1690.6 1597.8 1451.9 1219.9 881.8 609.9 457.5 0.0 
4495.0 4130.4 3480.7 3069.6 3162.4 3368.0 3533.7 3619.9 3633.2 3573.5 3467.4 3334.8 3202.2 3049.7 2897.2 2738.1 2565.8 2393.4 2227.6 
2068.5 1949.2 1863.0 1783.4 1644.2 1558.0 1451.9 1438.7 1372.4 1398.9 1591.2 1518.2 1385.6 1233.2 1040.9 782.3 656.4 477.3 0.0 
4495.0 4070.7 3387.9 3043.1 3189.0 3427.6 3606.6 3699.5 3699.5 3633.2 3500.6 3341.4 3169.1 2956.9 2797.8 2632.1 2413.3 2187.9 2022.1 
1902.8 1849.7 1737.0 1637.6 1524.9 1418.8 1312.7 1299.5 1253.0 1352.5 1418.8 1279.6 1113.8 961.3 769.1 643.1 590.1 358.0 0.0 
4495.0 4084.0 3361.3 3049.7 3215.5 3467.4 3646.4 3726.0 3726.0 3653.0 3513.8 3348.1 3142.5 2877.4 2685.1 2519.3 2260.8 2048.6 1896.1 
1829.8 1756.9 1677.4 1577.9 1478.5 1372.4 1266.3 1253.0 1233.2 1339.2 1299.5 1140.3 1080.7 974.6 769.1 623.2 517.1 278.5 0.0 
4495.0 4090.6 3308.3 3036.5 3222.1 3460.8 3626.5 3706.1 3699.5 3619.9 3500.6 3341.4 3116.0 2877.4 2685.1 2506.1 2254.1 2035.4 1869.6 
1829.8 1723.8 1657.5 1544.8 1451.9 1345.9 1253.0 1233.2 1219.9 1326.0 1272.9 1113.8 1040.9 914.9 682.9 583.4 484.0 251.9 0.0 
